PMP11338

Car Battery to Headlight LED Driver Reference Design

PMP11338

Design files

Overview

The TPS92690 controller is a controller used in a Cuk topology for car battery (8 to 16Vdc) conversion to ~16V @ 32W for LED driving. This provides a low-cost, compact solution for automotive headlights.

Features
  • Non-isolated
  • Current regulation
  • Over-voltage protection for open LED
  • PWM dimming
  • Low EMI
Output voltage options PMP11338.1
Vin (Min) (V) 8
Vin (Max) (V) 16
Vout (Nom) (V) 16
Iout (Max) (A) 2
Output Power (W) 32
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Other
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCH1.PDF (443 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO70.PDF (196 K)

Detailed schematic diagram for design layout and components

TIDRO71.PDF (106 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO72.PDF (52 K)

Detailed overview of design layout for component placement

TIDCCS5.ZIP (325 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Illumination LED drivers

TPS92690N-channel controller for dimmable LED Drives with low-side current sense

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11338 Test Results Oct. 28, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos