Single USB Car Charger with Cable Compensation and Battery Short Protection Reference Design

(ACTIVE) PMP11668

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP11668 reference design is a single channel USB charger for automotive application. It includes a buck converter followed by a USB charging port controller. Its built-in short-to-battery protection, IEC ESD protection features enhance the system's reliability significantly in automotive application. This design can also handle a 2.1A load current using a simple two layer design. Its output port supports the USB BC1.2 CDP charging protocol.

Features
  • Linear VBUS droop compensation
  • Short-to-battery protection on protected VBUS, DP_IN and DM_IN pins
  • IEC ESD protection on DP_IN/DM_IN
  • USB BC1.2 CDP charging protocol supported
  • High integration for the compensation and protections
  • Two layer simple design

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP11668.1
(Output Voltage 1)
Vin (Min) (V)6.5
Vin (Max) (V)36
Vout (Nom) (V)5
Iout (Max) (A)2.1
Output Power (W)10.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMR23630  SIMPLE SWITCHER®, 36V 3A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS254900-Q1  USB Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR23630 Download Download
Download Download
TPS254900-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 544 10 Nov 2016
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 485 10 Nov 2016
ZIP 28 10 Nov 2016
PDF 664 10 Nov 2016
PDF 81 10 Nov 2016
PDF 81 10 Nov 2016
PDF 61 10 Nov 2016
Related Tools & Software

Reference Designs  ( 1 )

Name Part Number Tool Type
USB Type-C™ DFP 5V3A Charger Reference Design  PMP11594  TI Designs

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs