PMP11757

Automotive Gateway Power Solution Reference Design

PMP11757

Design files

Overview

The PMP11757 reference design is a complete power solution for an automotive gateway and provides four different output voltages (3.3V @ 1.6A, 5.0V @ 250mA, 2.5V @ 140mA, 1.0V @ 110mA).

Features
  • Small size
  • High efficiency
Output voltage options PMP11757.1 PMP11757.2 PMP11757.3 PMP11757.4 PMP11757.5
Vin (Min) (V) 6 6 3.2 3.2 3.2
Vin (Max) (V) 28 28 3.4 3.4 3.4
Vout (Nom) (V) 33 3.3 5 2.5 1
Iout (Max) (A) 1.6 1.6 .25 .14 .11
Output Power (W) 52.8 5.28 1.25 .35 .11
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Boost- Synchronous Linear Regulator Linear Regulator
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBP1.PDF (1975 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRLB1.PDF (361 K)

Detailed schematic diagram for design layout and components

TIDRLB2.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLB3.PDF (216 K)

Detailed overview of design layout for component placement

TIDRLB5.ZIP (737 K)

Files used for 3D models or 2D drawings of IC components

TIDCC25.ZIP (39 K)

Design file that contains information on physical board layer of design PCB

TIDRLB4.PDF (233 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LM53602-Q13.5 to 36Vin, 2 Ampere Synchronous DC-DC Converter for Automotive Applications

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LMR23625SIMPLE SWITCHER®, 36V 2.5A Synchronous Step-Down Converter

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS61071-Q1Adjustable, 600-mA switch, 1200-kHz boost converter in ThinSOT-23 with forced PWM mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P-Q1Automotive 150-mA, low-dropout voltage regulator with enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP11757 Test Results Apr. 12, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos