PMP15018

Industrial 15V – 42V VIN Power Reference Design With Dual VOUT of 1.2V@10A and 1V@10A

PMP15018

Design files

Overview

The PMP15018 reference design incorporates the TPS54541 42V 5A DC/DC converter and two TPS56C215 17V, 12A DC/DC converters.  The solution operates from 15V to 42V input and generates 1.0V @10A and 1.2V@10A voltage rails.  The 1.0V and 1.2V converters operate at 1MHz and 400kHz respectively in order to highlight the size vs. performance advantages/disadvantage for low vs. high frequency operation.

Features
  • Small solution footprint: 2.5in x 2.5in
  • Wide Vin: 15V to 42V
  • Dual Vout: 1.0V @ 10A and 1.2V @ 10A
  • Excelent load regulation < ±1%
Output voltage options PMP15018.1 PMP15018.2
Vin (Min) (V) 15 15
Vin (Max) (V) 42 42
Vout (Nom) (V) 1.2 1
Iout (Max) (A) 10 10
Output Power (W) 12 10
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF4.PDF (1335 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRO05.PDF (379 K)

Detailed schematic diagram for design layout and components

TIDRO06.PDF (84 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRO07.PDF (89 K)

Detailed overview of design layout for component placement

TIDRO09.ZIP (495 K)

Files used for 3D models or 2D drawings of IC components

TIDCCR0.ZIP (2163 K)

Design file that contains information on physical board layer of design PCB

TIDRO08.PDF (1283 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS545414.5V to 42V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS56C2153.8-V to 17-V, 12-A synchronous SWIFT™ buck converter with D-CAP3 control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP15018 Test Results Oct. 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos