Complete Power Solution for DDR or DDR2 Memory Applications
PMP1516
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This DDR reference design provides a VDDQ of 2.5V @ 6A and a VTT of 1.25V. The 2.5V sync buck converter achieves an efficiency of 92% while the 1.25V minimizes area by implementing a built-in LDO and has excellent tracking performance.

Features
  • Complete power solution for DDR or DDR2 memory applications
  • High efficiency (92%) synchronous controller with integrated LDO
  • Adaptive on-time control for fast transient response
  • Supports all three sleep states, suspend to RAM, soft-off, suspend to disk


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP1516.1
(Output Voltage 1)
PMP1516.2
(Output Voltage 2)
Vin (Min) (V)10.810.8
Vin (Max) (V)13.213.2
Vout (Nom) (V)2.51.25
Iout (Max) (A)63
Output Power (W)153.75
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousLinear Regulator

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51116  Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS51116 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1243 16 Sep 2013
Design files (3)
Title Type Size (KB) Date
ZIP 170 18 Sep 2013
PDF 109 16 Sep 2013
PDF 66 16 Sep 2013

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles