Synchronous Buck Converter (5V @ 5A)
PMP1967
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference evaluation module, featuring the TPS51120, achieves low stand-by current high efficiency solution for PC I/O rails.

Features
  • Ready to copy 3.3V and 5.0V rails solution.
  • Very compact design for PCB area sensitive applications.
  • Optimized for 5A output at both 3.3V and 5.0V rails.
  • Great efficiency of over 94%.
  • This design is tested and ready to plug into a notebook power system.


See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP1967.1
(Output Voltage 1)
PMP1967.2
(Output Voltage 2)
Vin (Min) (V)10.810.8
Vin (Max) (V)13.213.2
Vout (Nom) (V)3.35
Iout (Max) (A)55
Output Power (W)16.525
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51120  4.5-V to 28-V, dual-channel synchronous buck controller with low standby current consumption  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS51120 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 645 06 Jan 2011
Design files (3)
Title Type Size (KB) Date
ZIP 160 16 Sep 2013
PDF 108 16 Sep 2013
PDF 66 06 Jan 2011

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles