PMP20026

TPS53515 Low Power DDR Memory Power Supply Reference Design

PMP20026

Design files

Overview

The PMP20026 reference design provides an efficient low power solution for DDR4 memory.  The power supply is powered from a 12V source and regulates the output to 1.2V at up to 6A.  The TPS53515 operates in a single phase buck mode at 500kHz that allows for very high efficiency conversion.  The solution size is25mm x 15mm.  The peak effciency approaches 90% at 5A.  At very light loads the efficiency is still above 40%.

Features
  • 12VIN to 1.2VOUT at 6A
  • Peak efficiency ~89%
  • DCAP3 Mode for Fast Transient Response
  • Bandwidth >100kHz
  • Load Regulation <2%
Output voltage options PMP20026.1
Vin (Min) (V) 10.8
Vin (Max) (V) 13.2
Vout (Nom) (V) 1.2
Iout (Max) (A) 6
Output Power (W) 7.2
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBG2.PDF (943 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRKE9.PDF (133 K)

Detailed schematic diagram for design layout and components

TIDRKE7.PDF (117 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKF0.PDF (77 K)

Detailed overview of design layout for component placement

TIDCBT0.ZIP (414 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS535151.5-V to 18-V, 12-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
MOSFETs

CSD16410Q5A25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 12 mOhm

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20026 Test Results Jan. 27, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos