12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design
PMP20080
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20080 is a powerful design intended to operate 5 output rails with application to a Hybrid Memory Cube (HMC) Gen2. This design uses 5 synchronous bucks with multiple different controllers to allow for a well regulated set of outputs. Also, PMP20080 allows for the configurability that comes along with PMBus. The PMP20080 reference design has been designed entirely with standard components.

Features
  • 12VC input, 0.9V output at 15.5A, 1.2V output at 12.5A
  • PMBus configurability
  • Utilize all standard components (including magnetics)
  • Test report available

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20080.1
(Output Voltage 1)
PMP20080.2
(Output Voltage 2)
PMP20080.3
(Output Voltage 3)
PMP20080.4
(Output Voltage 4)
PMP20080.5
(Output Voltage 5)
Vin (Min) (V)11.511.511.511.511.5
Vin (Max) (V)12.512.512.512.512.5
Vout (Nom) (V)1.2.91.22.51.5
Iout (Max) (A)2.615.512.5.315.04
Output Power (W)3.1213.9515.7875.06
Isolated/Non-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDCDCDCDC
TopologyBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- SynchronousBuck- Synchronous

TI Devices (6)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD85301Q2  20-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2 mm, 27 mOhm, gate ESD protection  MOSFETs  Sample & Buy Not Available
CSD87588N  30-V, N channel synchronous buck NexFET™ power MOSFET, 5 mm x 2.5 mm LGA, 25 A  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS40400  3-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS544B20  4.5-V to 18-V, 20-A synchronous SWIFT™ buck converter with PMBus programmability and monitoring  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62120  15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS62170  3–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD85301Q2 WSON (DQK)| 6 Download Download
CSD87588N PTAB (MPA)| 5 Download -
TPS40400 Download Download
TPS544B20 Download Download
TPS62120 Download -
TPS62170 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 3048 13 Dec 2016
Design files (6)
Title Type Size (KB) Date
ZIP 2061 13 Dec 2016
ZIP 18432 13 Dec 2016
PDF 1776 13 Dec 2016
PDF 391 13 Dec 2016
PDF 76 13 Dec 2016
PDF 664 13 Dec 2016

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles