PMP20080

12VDC Input, Hybrid Memory Cube (HMC) Gen. 2 Power Supply Reference Design

PMP20080

Design files

Overview

The PMP20080 is a powerful design intended to operate 5 output rails with application to a Hybrid Memory Cube (HMC) Gen2. This design uses 5 synchronous bucks with multiple different controllers to allow for a well regulated set of outputs. Also, PMP20080 allows for the configurability that comes along with PMBus. The PMP20080 reference design has been designed entirely with standard components.

Features
  • 12VC input, 0.9V output at 15.5A, 1.2V output at 12.5A
  • PMBus configurability
  • Utilize all standard components (including magnetics)
  • Test report available
Output voltage options PMP20080.1 PMP20080.2 PMP20080.3 PMP20080.4 PMP20080.5
Vin (Min) (V) 11.5 11.5 11.5 11.5 11.5
Vin (Max) (V) 12.5 12.5 12.5 12.5 12.5
Vout (Nom) (V) 1.2 .9 1.2 2.5 1.5
Iout (Max) (A) 2.6 15.5 12.5 .315 .04
Output Power (W) 3.12 13.95 15 .7875 .06
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR8.PDF (3090 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRP40.PDF (664 K)

Detailed schematic diagram for design layout and components

TIDRP41.PDF (76 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRP42.PDF (391 K)

Detailed overview of design layout for component placement

TIDRP44.ZIP (18432 K)

Files used for 3D models or 2D drawings of IC components

TIDCD03.ZIP (2061 K)

Design file that contains information on physical board layer of design PCB

TIDRP43.PDF (1776 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS404003-V to 20-V, 30-A, synchronous buck controller with PMBus™, including Telemetry

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS544B204.5-V to 18-V, 20-A synchronous SWIFT™ buck converter with PMBus programmability and monitoring

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6212015V, 75mA, 96% efficiency Step-Down Converter with DCS-Control

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621703–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package

Data sheet: PDF | HTML
MOSFETs

CSD85301Q220-V, N channel NexFET™ power MOSFET, dual SON 2 mm x 2 mm, 27 mOhm, gate ESD protection

Data sheet: PDF | HTML
MOSFETs

CSD87588N30-V, N channel synchronous buck NexFET™ power MOSFET, 5 mm x 2.5 mm LGA, 25 A

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20080 Test Results Dec. 13, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos