PMP20195

Off Line Power Supply for Audio Reference Design

PMP20195

Design files

Overview

Universal line input to + and -24 V DC output designed for audio applications. The supply uses a two switch fly back topology with a low cost LM5021 controller. The supply is designed to handle 150 watts peak power required by an audio amplifier but thermally designed for the lower average power common in audio applications.

Features
  • Universal line input
  • High peak power
  • Low cost
Output voltage options PMP20195.1 PMP20195.2
Vin (Min) (V) 90 90
Vin (Max) (V) 265 265
Vout (Nom) (V) 24 -24
Iout (Max) (A) 3 -3
Output Power (W) 72 72
Isolated/Non-Isolated Isolated Isolated
Input Type AC AC
Topology Flyback- Non Sync Flyback- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCI5.PDF (471 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROC1.PDF (354 K)

Detailed schematic diagram for design layout and components

TIDROC2.PDF (65 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCT6.ZIP (401 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM502130V, 1MHZ current mode PWM controller

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20195 Test Results Nov. 02, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos