PMP20322

24W 12Vout for Flash Power in Enterprise SSD Reference Design

PMP20322

Design files

Overview

PMP20322 is a 4-switch buck-boost controller utilizing the LM5175 for consumer applications. This design has a minimum operating input voltage of 10V and a maximum input voltage of 14V. The design is capable of sourcing 2A continuous current at 12Vout. Switching frequency is set to 300kHz. PMP20322 is assembled on PMP20107 PCB.

Features
  • 10V to 14V in, output 12V@ 2A
  • Achieving efficiency of 98% at 12Vin
  • Compact size, slim form factor, suitable for USB type C dongle
  • Solution Size: 22mm x 19.5mm
  • 0.1% output ripple without second stage output filter
Output voltage options PMP20322.1
Vin (Min) (V) 10
Vin (Max) (V) 14
Vout (Nom) (V) 12
Iout (Max) (A) 2
Output Power (W) 24
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck Boost- 4 Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC08.PDF (1199 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRMK9.PDF (367 K)

Detailed schematic diagram for design layout and components

TIDRML0.PDF (121 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRML2.PDF (144 K)

Detailed overview of design layout for component placement

TIDRML1.ZIP (439 K)

Files used for 3D models or 2D drawings of IC components

TIDCCD6.ZIP (268 K)

Design file that contains information on physical board layer of design PCB

TIDRML3.PDF (965 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM517542V Wide Vin 4-Switch Synchronous Buck-Boost Controller

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20322 Test Results Jun. 27, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos