PMP20450

12V to 12V Flybuck Converter Reference Design

PMP20450

Design files

Overview

The TPS62110 controller is a sychronous buck controller used in a flybuck topology for high voltage isolation 12 V to 12 V converter at  two and a half watts. This provides a low wattage isolated 12 V bias supply in industial applications.

Features
  • High voltage isolation
  • Primary side regulation
  • Very small size
Output voltage options PMP20450.1
Vin (Min) (V) 11
Vin (Max) (V) 13
Vout (Nom) (V) 12
Iout (Max) (A) .2
Output Power (W) 2.4
Isolated/Non-Isolated Isolated
Input Type DC
Topology FlyBuck
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ5.PDF (516 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROH6.PDF (125 K)

Detailed schematic diagram for design layout and components

TIDROH7.PDF (41 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROH8.PDF (118 K)

Detailed overview of design layout for component placement

TIDCCU8.ZIP (344 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS62110Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20450 Test Results Nov. 03, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos