USB Type-C™ DFP 15V/3A/45W Out, Universal AC Input Reference Design
PMP20533
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

The PMP20533 power reference design provides up to 15 V/45 W over USB Type-C from a universal AC input range of 85 to 265 VAC for charger applications. The UCC24636 synchronous rectifier driver allows this design to provide 91% average efficiency.  The TPS25740A provides the interface between the flyback power supply and the Type-C cable. The PMP20533 has been certified as a power brick by the USB-IF (Product Test ID: 1020017).

Features
  • 91% average efficiency
  • Standby (no load) power consumption is less than 30mW
  • High power density, greater than 12W per cubic inch
  • Compact form factor 45mm x 28mm (1.8" x 1.8" x 1.1")
  • Conducted emissions are below Class B levels

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP20533.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)15
Iout (Max) (A)3
Output Power (W)45
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17575Q3  30V, N ch NexFET MOSFET™, single SON3x3, 3.2mOhm  MOSFETs  Sample & Buy Not Available
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy View Design Kits & Evaluation Modules
TPS25740A  TPS25740A USB Type-C™ Rev 1.2 and USB PD 2.0 Source Controller (5V/9V/15V)  USB ICs  Not Available View Design Kits & Evaluation Modules
UCC24636  Synchronous rectifier controller With Ultra-Low Standby current  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28740  Constant-voltage, constant-current Flyback controller Using Opto-Coupler Feedback  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17575Q3 VSON-CLIP (DQG)| 8 Download Download
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS25740A Download Download
UCC24636 Download Download
UCC28740 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 5439 28 Aug 2018
Design files (6)
Title Type Size (KB) Date
PDF 74 28 Aug 2018
PDF 199 28 Aug 2018
ZIP 825 08 Feb 2017
ZIP 1203 08 Feb 2017
PDF 1743 08 Feb 2017
PDF 128 08 Feb 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles