PMP20818

137W Holdup Converter for Storage Server Reference Design

PMP20818

Design files

Overview

PMP20818 is a holdup reference design that uses the LM3481 non-synchronous boost and LM5141-Q1 synchronous buck controllers. When the 12V input supply is available, the buck converter is disabled, and the boost converter charges a capacitive holdup bank. In the event of a power outage, the boost converter is disabled, and the buck converter is enabled to holdup the 12V input rail for 15ms with a load of 12.5A.

Features
  • Boost followed by synchronous buck
  • Peak current-mode control
  • Buck turns on automatically at input power loss
  • No user control required
  • Low dropout buck maximizes holdup time
Output voltage options PMP20818.1 PMP20818.2
Vin (Min) (V) 13 12
Vin (Max) (V) 50 50
Vout (Nom) (V) 11 50
Iout (Max) (A) 12.5 .05
Output Power (W) 137.5 2.5
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck- Synchronous Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUE02.PDF (1447 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRUF5.PDF (252 K)

Detailed schematic diagram for design layout and components

TIDRUF6.PDF (102 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRUF7.PDF (145 K)

Detailed overview of design layout for component placement

TIDRUF9.ZIP (894 K)

Files used for 3D models or 2D drawings of IC components

TIDCE79.ZIP (350 K)

Design file that contains information on physical board layer of design PCB

TIDRUF8.PDF (956 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM34812.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM5141-Q1Automotive wide-input 2.2-MHz low-IQ synchronous buck controller

Data sheet: PDF | HTML
MOSFETs

CSD18534Q5A60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.8 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19538Q2100-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 59 mOhm

Data sheet: PDF | HTML

Start development

Software

Calculation tool

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

Welcome to the LM5141-Q1 quickstart design tool. This standalone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5141-Q1 65-V synchronous buck DC/DC controller with low IQ. As such, the user can expeditiously arrive at an optimized design (...)
lock = Requires export approval (1 minute)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Software
Calculation tool
LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

close
Latest version
Version: 01.00.00.0B
Release date: 13 Sep 2023

LM5141/-Q1 controller quickstart calculator tool

Checksum
lock = Requires export approval (1 minute)
Products
AC/DC & DC/DC controllers (external FET)
LM5141 Low Iq, Wide Input Range Synchronous Buck Controller LM5141-Q1 Automotive wide-input 2.2-MHz low-IQ synchronous buck controller
Hardware development
Evaluation board
LM5141QRGEVM LM5141QRG Synchronous Buck Converter Evaluation Module
Software
Calculation tool
LM5141DESIGN-CALC LM5141-Q1 controller quickstart design tool

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20818 Test Results Dec. 11, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos