PMP2661

Automotive Infotainment Start-Stop Reference Design

PMP2661

Design files

Overview

This reference design is a high power dual phase non-synchronous boost converter for short term operation, dedicated for “Start/Stop” system. The design has an input voltage range from 6.5V to 9.5V and an output voltage of 9.5V. The design can also be modified to be used for thermal interface designs.

Features
  • Wide input operating voltage from 4.5V to 52V
  • Fixed frequency current mode control
  • Internal slope compensaion and an intergrated low-side driver
  • Programmable close-loop start stop
  • Capable of external synchronization
  • Low current disable function

Output voltage options PMP2661.1
Vin (Min) (V) 6.5
Vin (Max) (V) 9.5
Vout (Nom) (V) 9.5
Iout (Max) (A) 10
Output Power (W) 95
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU132.PDF (633 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR121.PDF (63 K)

Detailed schematic diagram for design layout and components

TIDR122.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC073.ZIP (52 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

TPS40210-Q14.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP2661 Test Results Sep. 03, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos