PMP2723

Universal Line, 12V/7A

PMP2723

Design files

Overview

From universal input mains the PMP2723 suplies 12V @ 7A with a Flyback topology. The converter works in quasi-resonant (valley switching) mode, achieving high efficiency and low stand-by losses.

Output voltage options PMP2723.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 12
Iout (Max) (A) 7
Output Power (W) 84
Isolated/Non-Isolated Isolated
Input Type AC
Topology Flyback- Quasi Resonant

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU690.PDF (578 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR573.PDF (77 K)

Detailed schematic diagram for design layout and components

SLUR574.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUU691.PDF (264 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Flyback controllers

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet document-pdfAcrobat PDF open-in-new HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP2723 Test Results Oct. 17, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos