PMP30122

TPS54160A Tiny Buck Reference Design to Supply Noise Sensitive RF Predriver

PMP30122

Design files

Overview

The PMP30122 reference design is for an input voltage range from 40V to 55V with an output voltage of 28V@ 0.5A. This design is also tested for a maximum peak output current of 1A. The buck converter is dedicated to supply sensitive loads on one hand - and on the other hand equipped w/ input filter to attenuate reflected ripple to source. The layout itself is made for lowest radiated noise, no VHF ringing at the switch node. Feedback divider is calculated for 24V, 28V and 32V output.

Features
  • Small size
  • Low cost
  • Low RF-noise (no RF-ringing at switch node)
  • Design is built and tested
Output voltage options PMP30122.1
Vin (Min) (V) 40
Vin (Max) (V) 55
Vout (Nom) (V) 28
Iout (Max) (A) .5
Output Power (W) 14
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Integrated Switch^Buck- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCD2.PDF (517 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNN1.PDF (118 K)

Detailed schematic diagram for design layout and components

TIDRNN2.PDF (78 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNN4.ZIP (85 K)

Files used for 3D models or 2D drawings of IC components

TIDCCN4.ZIP (42 K)

Design file that contains information on physical board layer of design PCB

TIDRNN3.PDF (42 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS54160A3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30122 Test Results Sep. 26, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos