PMP30296

Tiny SEPIC for Low Input Voltage Reference Design

PMP30296

Design files

Overview

This reference design is for input voltages from 1.8V to 9.6V and the output voltage is 3.3V with 200mA maximum. The LMR61428 works with constant duty-cycle (60%-70%) in burst mode.

Features
  • Low part count
  • Ideal for use with batteries (up to 6x AA cells)
  • No external compensation
  • High light load efficiency due to burst mode
  • Wide input voltage range (5:1)
Output voltage options PMP30296.1
Vin (Min) (V) 1.8
Vin (Max) (V) 9.6
Vout (Nom) (V) 3.3
Iout (Max) (A) .2
Output Power (W) .66
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- DCM^Sepic- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI1.PDF (1131 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRSC8.PDF (73 K)

Detailed schematic diagram for design layout and components

TIDRSC9.PDF (78 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRSD0.PDF (51 K)

Detailed overview of design layout for component placement

TIDRSD2.ZIP (292 K)

Files used for 3D models or 2D drawings of IC components

TIDCDR3.ZIP (19 K)

Design file that contains information on physical board layer of design PCB

TIDRSD1.PDF (262 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

LMR614281.2V to 14V, 2.85A 2MHz Step-Up Voltage Regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP30296 Test Results Aug. 22, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos