Single Chip DDR3 Supply using the TPS51116
PMP3130
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP3130 uses the TPS51116 to generate a DDR3 supply for VDDQ and VTT. The VDDQ supply is generated from single cell lithium ion battery to 1.5V at 4A using a synchronous buck converter. The VTT supply is generated using a LDO from 1.5V to 0.75V at up to 3A load current. The TPS51116 is designed to operate in low power skip mode to keep light load efficiency high for portable applications.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP3130.1
(Output Voltage 1)
Vin (Min) (V)2.7
Vin (Max) (V)5
Vout (Nom) (V)1.5
Iout (Max) (A)3.7
Output Power (W)5.55
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS51116  Complete DDR, DDR2, DDR3, DDR3L, LPDDR3 and DDR4 power solution synchronous buck controller, 3A LDO  Power management  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS51116 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 1025 11 Nov 2010
Design files (2)
Title Type Size (KB) Date
PDF 18 11 Nov 2010
PDF 61 11 Nov 2010

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles