PMP40041

4.5V to 14V input Triple-Rail Output POL Reference Design

PMP40041

Design files

Overview

The PMP40041 is a reference design which uses the TPS56265 to generate three output rails. The input voltage range is 4.5V to 14V. The TPS65265 incorporates a triple synchronous buck converter with continuous output current 5A/3A/2A . The PMP40041 has dedicated headers to switch the output voltage among 1.0V, 1.8V and 3.3V.  Default configuration is 1.0V for Vout1, 1.8V for Vout2 and 3.3V for Vout3. The module main power circuit has been optimized for small space and is 22mmX18mm in size. The solution operates in forced continuous current mode to reduce noise susceptibility and RF interference. The solution has been fully tested.

Features
  • Operating input voltage range 4.5V to 14V input
  • 5A/3A/2A output current triple synchronous buck solution
  • Dedicated headers to switch the output voltages among 1.0V, 1.8V and 3.3V
  • Forced continuous current mode (FCCM)
  • Size 22mm*18mm for main power circuit
Output voltage options PMP40041.1 PMP40041.2 PMP40041.3
Vin (Min) (V) 4.5 4.5 4.5
Vin (Max) (V) 14 14 14
Vout (Nom) (V) 1 1.8 3.3
Iout (Max) (A) 5 3 2
Output Power (W) 5 5.4 6.6
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC
Topology Buck- Synchronous Buck- Synchronous Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCE5.PDF (1156 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRNV5.PDF (137 K)

Detailed schematic diagram for design layout and components

TIDRNV6.PDF (125 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNV7.PDF (85 K)

Detailed overview of design layout for component placement

TIDRNV9.ZIP (26 K)

Files used for 3D models or 2D drawings of IC components

TIDCCP6.ZIP (210 K)

Design file that contains information on physical board layer of design PCB

TIDRNV8.PDF (540 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS652654.5- to 17-V Input Voltage, 5-A/3-A/2-A Output Current Triple Buck Converter

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40041 Test Results Oct. 05, 2016

Related design resources

Reference designs

REFERENCE DESIGN
PMP4379 DC-DC POL 12V In Dual Output - 1.2V 5A Reference Design PMP4481 3-6Vin, 0.6-3.3Vo/6A Pico Module Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos