USB Type-C™ DFP 5V 1.5A + USB Type-A 5V 2.4A Car Charger Reference Design PMP40269 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.

Key Document

Description

PMP40269 is a dual port car charger reference design. It has a USB Type-C™ port and a USB type-A port. The USB Type-C port can provide 5V 1.5A to USB Type-C device. The type-A port can provide 5V 2.4A, it is also capable of compensating for the effects on voltage droop when a smartphone or tablet is connected to the port using a long cable. It has a good system reliability with the integrated IEC ESD and short-to-VBUS protections. The solution efficiency is greater than 91% with USB switches at 12V input.

Features
  • Fully integratedreference design for USB Type-C DFP port
  • Short-to-VBUS protection on DP_IN and DM_IN
  • IEC ESD protection on CC1/CC2 and DP_IN/DM_IN
  • USB BC1.2 DCP charging protocols supported
  • High efficiency up to 91.7% with full load

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40269.1
(Output Voltage 1)
PMP40269.2
(Output Voltage 2)
Vin (Min) (V)77
Vin (Max) (V)3636
Vout (Nom) (V)55
Iout (Max) (A)2.41.5
Output Power (W)127.5
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LMS3655  5.5A, 36V Synchronous, 400kHz, Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS2549  USB Charging Port Controller and 3A Power Switch With Cable Compensation  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS25821  TPS2582x USB Type-C 1.5-A Source Controller and Power Switch  USB  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LMS3655 Download Download
TPS2549 Download Download
TPS25821 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 874 19 Dec 2017
Design files (6)
Title Type Size (KB) Date
ZIP 549 19 Dec 2017
ZIP 28 19 Dec 2017
PDF 743 19 Dec 2017
PDF 115 19 Dec 2017
PDF 101 19 Dec 2017
PDF 110 19 Dec 2017

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles