PMP40274

24Vin, 5V6A Power Module Reference Design

PMP40274

Design files

Overview

PMP40274 is a power module reference design solution for power train applications. The module enables a high efficiency with flyback-CCM synchronous rectifier. The efficiency is >88% at full load. This design features <0.2W standby power. Integrated input UVLO, OVP and output OVP, OCP improves the power system reliability. The design is achieved in a compact form factor (50.8mm X 40.6mm X 15mm).

Features
  • Synchronous rectifier flyback topology
  • Lower standby power
  • Input UVLO, OVP, output OVP
  • Output overcurrent protection with automatic retry
  • Size L*W*H 50.8mm*40.6mm*15mm
Output voltage options PMP40274.1
Vin (Min) (V) 18
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) 6
Output Power (W) 30
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- CCM
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDH1.PDF (790 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRS83.PDF (161 K)

Detailed schematic diagram for design layout and components

TIDRS84.PDF (34 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRS85.PDF (171 K)

Detailed overview of design layout for component placement

TIDRS87.ZIP (28 K)

Files used for 3D models or 2D drawings of IC components

TIDCDQ3.ZIP (358 K)

Design file that contains information on physical board layer of design PCB

TIDRS86.PDF (964 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

UCC24610Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
MOSFETs

CSD18502Q5B40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP40274 Test Results Aug. 15, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos