Automotive Dual Port USB Type-C™ DFP 5V 3A Charger Reference Design

(ACTIVE) PMP40285

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

PMP40285 is a dual port USB Type-C™ charger reference design. This design takes an automotive input voltage, the output goes to two USB Type-C port. Each of these ports supplies 5V 3A for USB Type-C™ device. The design is fully compliant with USB type C and backwards compliant with BC1.2 and DCP configurations. The design is cost-effective due to one chip solution for dual USB Type-C DFP outputs and the low component count.

Features
  • Dual channel USB Type-C™ DFP design
  • 90% efficiency at 12V input and full load with USB switches
  • Integrated IEC ESD protection
  • USB BC1.2 DCP charging protocols supported
  • Low component count

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP40285.1
(Output Voltage 1)
PMP40285.2
(Output Voltage 2)
Vin (Min) (V)77
Vin (Max) (V)3636
Vout (Nom) (V)55
Iout (Max) (A)33
Output Power (W)1515
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM73606  3.5V to 36V, 6A Synchronous Step-Down Voltage Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPD4E001-Q1  Automotive Low-Capacitance 4-Channel +/-15-kV ESD Protection Array for High-Speed Data Interfaces  Circuit protection  Sample & Buy View Design Kits & Evaluation Modules
TPS2513A-Q1  USB Dedicated Charging Port Controller  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS25810-Q1  Automotive USB Type-C Rev 1.2 DFP Controller and Power Switch With Load Detection  USB  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM73606 Download
TPD4E001-Q1 Download
TPS2513A-Q1 Download Download
TPS25810-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 780 19 Dec 2017
Design files (6)
Title Abstract Type Size (KB) Date
ZIP 459 19 Dec 2017
ZIP 26 19 Dec 2017
PDF 818 19 Dec 2017
PDF 162 19 Dec 2017
PDF 163 19 Dec 2017
PDF 122 19 Dec 2017
Related Tools & Software

Reference Designs  ( 1 )


Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs