13-V to 36-V in, 12-V 125-mA output power module reference design with 0.1% output voltage ripple
PMP40436
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- 13-V to 36-V in, 12-V 125-mA Output Power Module Reference Design
(PDF 851 KB)
17 Dec 2018
Description
This e-meter applications reference design implements a synchronous buck converter TPS560430 with high efficiency. The efficiency is up to 91.8% at 18-V input and 125-mA output. The output voltage ripple is less than 0.1% of output voltage. The design is available in a compact form factor with 16 mm × 16 mm and one layer placement.
Features
- A synchronous buck solution to achieve a high efficiency for e-meter applications
- Includes less than 0.1% output voltage ripple at full input range
- Features a short circuit protection with hiccup mode
- Includes compact form factor with 16 mm x 16 mm
See the Important Notice and Disclaimer covering reference designs and other TI resources.