PMP40436

13-V to 36-V in, 12-V 125-mA output power module reference design with 0.1% output voltage ripple

PMP40436

Design files

Overview

This e-meter applications reference design implements a synchronous buck converter TPS560430 with high efficiency. The efficiency is up to 91.8% at 18-V input and 125-mA output. The output voltage ripple is less than 0.1% of output voltage. The design is available in a compact form factor with 16 mm × 16 mm and one layer placement.

Features
  • A synchronous buck solution to achieve a high efficiency for e-meter applications
  • Includes less than 0.1% output voltage ripple at full input range
  • Features a short circuit protection with hiccup mode
  • Includes compact form factor with 16 mm x 16 mm
Output voltage options PMP40436.1
Vin (Min) (V) 13
Vin (Max) (V) 36
Vout (Nom) (V) 12
Iout (Max) (A) .125
Output Power (W) 1.5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT053.PDF (921 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRY52.PDF (65 K)

Detailed schematic diagram for design layout and components

TIDRY53.PDF (26 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRY54.PDF (39 K)

Detailed overview of design layout for component placement

TIDRY56.ZIP (27 K)

Files used for 3D models or 2D drawings of IC components

TIDCF42.ZIP (280 K)

Design file that contains information on physical board layer of design PCB

TIDRY55.PDF (199 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS560430SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 13-V to 36-V in, 12-V 125-mA Output Power Module Reference Design Dec. 17, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos