PMP4217

12VDC Input, 6A White LED Driver With PWM Dimming

PMP4217

Design files

Overview

This reference design drives a single white LED at 6A or 3A from a 12Vdc input. The TPS40190 controls a synchronous buck power stage with over 92 percent efficiency. The LED current can be toggled between two levels (3A and 6A) through a simple logic signal. The LED can also be PWM-dimmed through an external clock signal. An enable signal is also provided.

Output voltage options PMP4217.1
Vin (Min) (V) 9
Vin (Max) (V) 12.6
Vout (Nom) (V) 3.5
Iout (Max) (A) 6
Output Power (W) 21
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU920.PDF (1246 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR869.PDF (62 K)

Detailed schematic diagram for design layout and components

SLUR868.PDF (26 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Buck controllers (external switch)

TPS401904.5-V to 15-V, 20-A synchronous buck controller

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4217 Test Results Apr. 03, 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos