PMP4259

Pre-Regulator for Air Conditioner 400Vdc Output with 3kW

PMP4259

Design files

Overview

PMP4259 is a universal AC input, 400V output 3000W interleave PFC controlled by UCC28070.

Output voltage options PMP4259.1
Vin (Min) (V) 90
Vin (Max) (V) 264
Vout (Nom) (V) 390
Iout (Max) (A) 7.7
Output Power (W) 3003
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUR097.PDF (60 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR294.PDF (47 K)

Detailed schematic diagram for design layout and components

SLUR217.PDF (94 K)

Detailed schematic diagram for design layout and components

SLUR295.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUR096.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUU533.PDF (116 K)

PCB layer plot file used for generating PCB design layout

SLUU534.PDF (48 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-side drivers

UCC27324Non-inverting 4-A/4-A dual-channel low side gate driver

Data sheet document-pdfAcrobat PDF open-in-new HTML
Power factor correction (PFC) controllers

UCC28070Two-phase Interleaved continuous conduction mode (CCM) PFC controller

Data sheet document-pdfAcrobat PDF open-in-new HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4259 Test Results Nov. 24, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos