110W AC input 6-channel dimmable LED driver with DHC feature
PMP4334
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Description
PMP4334 is the combo solution that provides single stage PFC and 6-channel LED drivers total solution with 110W output power. It delievers 350mA/channel with typical 50V output voltage. Overall PF>0.95 is achieved with the help of TM PFC UCC28810. Dynamic headroom control(DHC) feature of LM3463 controls DC input from UCC28810 and achieves high efficiency > 90% over wide range. It also presents good dimming linearity and accuracy. PMP4334 provides the dimming interface which can also support wireless dimming mode.
See the Important Notice and Disclaimer covering reference designs and other TI resources.