180W RGB LED Drivers for DLP Projector application
PMP4356
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4356 is RGB LED drivers solution which used in high power density DLP projector. LM3434 and power block CSD87350 are used in each rail to provide up to 15A of drive ability. The design demostrates high efficiency up to  92.5%@full load within the form factor of 80mm*45mm*10.8mm with good dimming performance.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4356.1
(Output Voltage 1)
Vin (Min) (V)17.1
Vin (Max) (V)20.9
Vout (Nom) (V)4
Iout (Max) (A)15
Output Power (W)60
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Upside Down

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5002  3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter  Step-up (boost) regulators  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5002 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 479 24 Oct 2013
Design files (3)
Title Type Size (KB) Date
PDF 1315 24 Oct 2013
PDF 211 24 Oct 2013
PDF 89 24 Oct 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles