Universal AC Input 15W Adapter with Energy Star 6 Efficiency Rating Reference Design
PMP4390
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This 5V / 3A adapter solution is fully tested and passes EMI and EMC (CE,RE) safety requirements. It implements a high efficiency primary side controller UCC28713 and synchronous rectifier UCC24610 pair. The efficiency of the design complies with Energy Star 6 and is designed to fit into small form factor housing. The design measures 44mmX35mmX15mm and has been thermally characterized. No load efficiency is <30mW over the entire operating range. Additionally the adapter solution features a 0.3V cable voltage drop compensation which makes it suitable for smartphone, tablet or dual USB port applications.

Features
  • Fully tested to comply with EMC(CE,RE) and safty requirement
  • <30mW no load power over input range
  • Valley control PSR controller +S.R controller for high efficiency (avg. 85% @230Vac)
  • Good thermal performance with low component count and shell temperature
  • Small form factor: 44mmx35mmx15mm
  • High Precision CC and CV control with 0.3V cable voltage drop compensation

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP4390.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)264
Vout (Nom) (V)5.4
Iout (Max) (A)3
Output Power (W)16.2
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD18502Q5B  40V, N ch NexFET MOSFETâ„¢, single SON5x6, 2.3mOhm  MOSFETs  Sample & Buy Not Available
UCC24610  Secondary side synchronous rectifier controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28713  Constant-voltage, constant-current PWM with PSR, valley switching, NTC option, and 300mV cable comp.  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD18502Q5B VSON-CLIP (DNK)| 8 Download
UCC24610 Download Download
Download Download
UCC28713 Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 991 05 Feb 2014
Design files (4)
Title Type Size (KB) Date
ZIP 203 18 Feb 2014
PDF 123 05 Feb 2014
PDF 32 05 Feb 2014
PDF 29 05 Feb 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles