12Vin, ±5Vout, 1W Isolated SIP DC/DC module - Reference Design
PMP4401
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4401 is a 12Vin, ±5Vout, 1W reference design module which is implemented in an industry standard SIP pinout.  It includes a constant on-time synchronous Fly-Buck controller LM25018.  The solution has high efficiency and good line and load regulation with 1,500V DC isolation.  The power module was designed with minimized components for cost sensitive applications.  PMP4394, PMP4401, and PMP4412-PM4415 have the same pinout and can be replaced by each other without modification.  The isolated bipolar outputs make the design ideal for powering noise sensitive circuits used in industrial applications.

Features
  • Fly-Buck topology with 1,500V DC isolation
  • High efficiency
  • Good line and load regulation
  • Low cost solution with minimized component count
  • Industry standard pinout
  • Size: 19.8mm x 9mm x 5.8mm

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM25018  7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM25018 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 134 23 Sep 2014
PDF 420 18 Apr 2014
Design files (3)
Title Type Size (KB) Date
ZIP 145 23 Sep 2014
PDF 115 18 Apr 2014
PDF 26 18 Apr 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles