3-6Vin, 0.6-3.3Vo/6A Pico Module Reference Design
PMP4481
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
See the Important Notice and Disclaimer covering reference designs and other TI resources.
Key Document
- PMP4481 Test Results
(PDF 1447 KB)
26 Aug 2015
Description
The PMP4481 reference design is designed for telecom application with a DC input of 3V~6V achieving the lowest component count. Detailed data is provided. The output voltage could be modified by resistors over the resistor divider from 0.6V to 3.3V. A typical application is for 0.9V/6A.
Features
- Low Input and Output Voltage
- High Efficiency 76% at 0.9Vo with 3.3Vin and 94.3% at 3.3Vo with 5Vin
- Pre-bias soft start
- Protection feature OCP, Input UVLO, SCP, PGood
- High Power Density with lowest component count
- Small dimensions: 10mmx20mmx3mm
See the Important Notice and Disclaimer covering reference designs and other TI resources.