PFC Flyback LED Converter 40V - 120V @ 0.35A
PMP4522
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This active power factor correction, transition mode, isolated flyback generates a constant current of 350mA on an LED string from high line (180 to 264Vac). The output accepts a voltage range of 40 to 120V. Open LED protection (overvoltage) and safety discharge of output capacitors are  implemented as well.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4522.1
(Output Voltage 1)
Vin (Min) (V)180
Vin (Max) (V)264
Vout (Nom) (V)120
Iout (Max) (A).35
Output Power (W)42
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- PFC

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL103W  Dual OpAmp with internal reference  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL103W Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

Design files (2)
Title Type Size (KB) Date
PDF 77 15 Nov 2010
PDF 24 15 Nov 2010

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles