Isolated Flyback generating 13-110Vin 12Vout 1A
PMP4650
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This isolated flyback works from 13V to 130V input voltage, delivering 12V @ 750mA. A 250KHz switching frequency allows the use of a small transformer.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP4650.1
(Output Voltage 1)
Vin (Min) (V)13
Vin (Max) (V)110
Vout (Nom) (V)12
Iout (Max) (A)1
Output Power (W)12
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 53 21 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 21 Oct 2011
PDF 81 21 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles