PMP4744

Automotive Buck with TL5001A-Q1

PMP4744

Design files

Overview

automotive lowest cost buck converter generating 5V @1A w/ TL5001A

Output voltage options PMP4744.1
Vin (Min) (V) 8
Vin (Max) (V) 40
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Non Sync

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU629.PDF (863 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAR1.PDF (63 K)

Detailed schematic diagram for design layout and components

SLVRAR2.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost converters (integrated switch)

TL5001APWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP4744 Test Results Nov. 21, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos