100VAC-265VAC 100W High Bay LED Lighting (80V @ 350mA) PMP4862 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4862 reference design drives three separate LED strings (up to 77V) at 350mA from a universal AC input. The UCC28810 is used in a PFC-Flyback configuration to provide power factor correction and isolation at the same time. Each LED driver uses one TPS40210 to control the individual LED current. PWM dimming, ON/OFF control, current monitoring, and a trim function are all provided for each individual LED string. The PFC-flyback is over 87% efficient, while the buck LED drivers are over 92% efficient. The overall efficiency is over 80%.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4862.1
(Output Voltage 1)
PMP4862.2
(Output Voltage 2)
PMP4862.3
(Output Voltage 3)
PMP4862.4
(Output Voltage 4)
Vin (Min) (V)85909090
Vin (Max) (V)265110110110
Vout (Nom) (V)100808080
Iout (Max) (A)1.2.35.35.35
Output Power (W)120282828
Isolated/Non-IsolatedIsolatedIsolatedIsolatedIsolated
Input TypeACDCDCDC
TopologyFlyback- PFCBuck- Non Sync
Buck- Upside Down
Buck- Non Sync
Buck- Upside Down
Buck- Non Sync
Buck- Upside Down

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules
UCC28810  LED Lighting Power Controller  LED drivers  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download Download
Download Download
UCC28810 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2389 18 Aug 2011
Design files (4)
Title Type Size (KB) Date
PDF 167 24 Aug 2011
PDF 20 24 Aug 2011
ZIP 252 24 Aug 2011
PDF 284 18 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles