36-75VDC Input, 32V/3A output with Flyback configuration
PMP4992
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP4992 reference design provides an isolated 32V at 96W (3A) from a standard 48V telecom bus with 91% efficiency. This design uses the TPS40210 to control a diode rectified flyback converter for a low cost and efficient design.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP4992.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)75
Vout (Nom) (V)32
Iout (Max) (A)3
Output Power (W)96
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2487 11 Jan 2012
Design files (4)
Title Type Size (KB) Date
ZIP 118 11 Jan 2012
PDF 79 11 Jan 2012
PDF 30 11 Jan 2012
PDF 80 11 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles