PMP5063

Isolated DM Flyback for Charger 5V@1A

PMP5063

Design files

Overview

This low-cost (5W) isolated flyback regulator produces a USB 5V output from a low-voltage input, such as automotive. A full-load efficiency of 83% was achieved from a 12V nominal input.

Output voltage options PMP5063.1
Vin (Min) (V) 10
Vin (Max) (V) 33
Vout (Nom) (V) 5
Iout (Max) (A) 1
Output Power (W) 5
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Flyback- DCM^Flyback- Non Sync

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU572.PDF (1030 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR389.PDF (58 K)

Detailed schematic diagram for design layout and components

SLUR390.PDF (64 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5063 Test Results Aug. 15, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos