PMP5302

Isolated DM Flyback (5V @ 0.15A) for Airplanes

PMP5302

Design files

Overview

This low-cost (0.75W) isolated flyback regulator produces a 5V output from a low 10V – 20V input voltage range. A full-load efficiency of 83% was achieved from a 12V nominal input.

Output voltage options PMP5302.1
Vin (Min) (V) 10
Vin (Max) (V) 20
Vout (Nom) (V) 5
Iout (Max) (A) .15
Output Power (W) .75
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^Flyback- DCM

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVR484.PDF (1688 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVR483.PDF (51 K)

Detailed schematic diagram for design layout and components

SLVR482.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet document-pdfAcrobat PDF open-in-new HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5302 Test Results Nov. 10, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos