Synchronous buck converters (3.3V@0.5A)
PMP5547
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This synchronous buck converter has an output voltage of 3.3V @ 0.5A and an input voltage range of 14..15V DC.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP5547.1
(Output Voltage 1)
PMP5547.2
(Output Voltage 2)
Vin (Min) (V)1414
Vin (Max) (V)1515
Vout (Nom) (V)6.33.3
Iout (Max) (A)1.5.5
Output Power (W)9.451.65
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologyBuck- SynchronousBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54320  4.5V to 17V Input, 3A Synchronous Step-Down SWIFT™ Converter  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54320 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 556 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 22 03 Aug 2011
PDF 100 02 Aug 2011

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles