Uses TPS40303 to generate 1.1V@30A output
PMP5575
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

High current, up to 30Amax core power supply to power DSPs, ASICs or similar out of a 5V bus, single phase w/ TPS40303

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5575.1
(Output Voltage 1)
Vin (Min) (V)4.75
Vin (Max) (V)6
Vout (Nom) (V)1.1
Iout (Max) (A)30
Output Power (W)33
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16325Q5  25V, N ch NexFET MOSFETâ„¢, single SON5x6, 2.2mOhm  MOSFETs  Sample & Buy Not Available
TPS40303  3V to 20V Input, 25A Synchronous Buck Controller with FSS, 300kHz  Step-down (buck) regulators  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16325Q5 Download Download
TPS40303 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 146 15 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 30 03 Aug 2011
PDF 69 03 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles