PMP5593

Class 2 3.3V/1.8A Low Cost Flyback Converter for PoE PD Application Reference Design

PMP5593

Design files

Overview

low cost, isolated non synchronous PoE Flyback provides 3.3V @1.8A

Output voltage options PMP5593.1
Vin (Min) (V) 36
Vin (Max) (V) 57
Vout (Nom) (V) 3.3
Iout (Max) (A) 1.8
Output Power (W) 5.94
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU634.PDF (697 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAS1.PDF (95 K)

Detailed schematic diagram for design layout and components

SLVRAS2.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23753IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5593 Test Results Nov. 21, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos