PMP5595

Class 3- PoE controller 12V@0.6A

PMP5595

Design files

Overview

This power supply replaces a small PoE module and delivers 12V @ 600mA. The board layout has been routed by separating the module into two parts: the input filter and bridge from the power stage.

Output voltage options PMP5595.1
Vin (Min) (V) 10.4
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) .6
Output Power (W) 7.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Non Sync^POE

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU514.PDF (282 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAD0.PDF (87 K)

Detailed schematic diagram for design layout and components

SLVRAD1.PDF (31 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVU593.PDF (172 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23753IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5595 Test Results Aug. 15, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos