PMP5653

Dual Output Inverting Buck-Boost Reference Design Using TPS54060 to Generate +/-31V Output Voltage

PMP5653

Design files

Overview

The PMP5653 reference design uses the TPS54060 DC/DC converter to generate dual outputs providing +-31V at up to 70mA. The high-side MOSFET is incorporated inside the TPS54060. The negative output is used as the ground reference for the converter, which allows the regulation of the positive and negative outputs.

Features
  • Inverting buck-boost using a simple buck converter
  • Dual output
  • Test report available
Output voltage options PMP5653.1 PMP5653.2
Vin (Min) (V) 11 11
Vin (Max) (V) 13 13
Vout (Nom) (V) -31 31
Iout (Max) (A) .07 .07
Output Power (W) 2.17 2.17
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Buck Boost- Non Sync Buck Boost- Non Sync
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCJ4.PDF (519 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDROH3.PDF (65 K)

Detailed schematic diagram for design layout and components

TIDROH4.PDF (26 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROH5.PDF (122 K)

Detailed overview of design layout for component placement

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS540603.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP5653 Test Results Nov. 03, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos