TPS40210, 26V SEPIC
PMP5657
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

Two sepics, 12Vout and 26Vout, both w/ TPS40210, to deal with wide input voltage range 10Vdc to 32Vdc

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5657.1
(Output Voltage 1)
PMP5657.2
(Output Voltage 2)
Vin (Min) (V)1010
Vin (Max) (V)3232
Vout (Nom) (V)1226
Iout (Max) (A)1.41.3
Output Power (W)16.833.8
Isolated/Non-IsolatedNon-IsolatedNon-Isolated
Input TypeDCDC
TopologySepic- CCMSepic- CCM

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40055  Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink  Step-down (buck) regulators  Sample & Buy View Design Kits & Evaluation Modules
TPS40210  4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40055 Download Download
TPS40210 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (2)
Title Type Size (KB) Date
PDF 377 21 Nov 2011
PDF 339 21 Nov 2011
Design files (4)
Title Type Size (KB) Date
PDF 30 21 Nov 2011
PDF 52 21 Nov 2011
PDF 29 21 Nov 2011
PDF 39 21 Nov 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles