PMP5682

PFC Boost with Transition Mode Buck 312V@80mA

PMP5682

Design files

Overview

A transition mode (TM) Boost PFC and a TM Buck deliver from high line a clean 80mA current to a LED string, max. voltage 312V. The PCB board has been developed to fit into a T8 fluorescent tube, suitable for retrofit purpose. A PWM dimming input is also included.

Output voltage options PMP5682.1
Vin (Min) (V) 184
Vin (Max) (V) 265
Vout (Nom) (V) 312
Iout (Max) (A) .08
Output Power (W) 24.96
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU602.PDF (235 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR454.PDF (55 K)

Detailed schematic diagram for design layout and components

SLUR455.PDF (29 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Power factor correction (PFC) controllers

TPS92210Constant-On Time Driver Controller with Cascoded MOSFET for LED Lighting

Data sheet document-pdfAcrobat PDF
Power factor correction (PFC) controllers

UCC28811LED Lighting Power Controller

Data sheet document-pdfAcrobat PDF

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5682 Test Results Aug. 15, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos