PMP5694

Discontinous Conduction Mode in flyback configuration using TPS40210 to generate 5V @ 700mA

PMP5694

Design files

Overview

Simple, low cost, industrial and isolated flyback 5V @700mA w/ TPS40210

Output voltage options PMP5694.1
Vin (Min) (V) 8
Vin (Max) (V) 36
Vout (Nom) (V) 5
Iout (Max) (A) .7
Output Power (W) 3.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- DCM

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUU807.PDF (357 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLUR761.PDF (51 K)

Detailed schematic diagram for design layout and components

SLUR762.PDF (30 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402104.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5694 Test Results Nov. 21, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos