Boost Converter (2.5V to 3.6V to 4.1V@2.4A)
PMP5719
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Description & Features

Technical documentation

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This very small 10W sync. Boost converter has an almost flat efficiency through the load (96% full load, 3.6Vin) and showing still 92% efficiency at 20mW load, 3.3Vin.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP5719.1
(Output Voltage 1)
Vin (Min) (V)2.5
Vin (Max) (V)3.6
Vout (Nom) (V)4.1
Iout (Max) (A)2.4
Output Power (W)9.84
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16340Q3  25-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 5.5 mOhm  MOSFETs  Sample & Buy Not Available
TPS43000  Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller  Step-up (boost) regulators  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16340Q3 VSON-CLIP (DQG)| 8 Download Download
TPS43000 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical documentation

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guide (1)
Title Type Size (KB) Date
PDF 190 28 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 28 28 Oct 2011
PDF 35 28 Oct 2011

Support & training

TI E2E™ forums with technical support from TI engineers

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles