PMP5730

Synchronous Buck Converter (12.0 -> 1.2V @ 3.8A)

PMP5730

Design files

Overview

PMP5730 is a sychronous buck converter with an input voltage range of 10-15V. Only a single type of ceramic output capacitor is used to generate a low-noise output voltage of 1.2V @ 3.8A with good transient response.

Output voltage options PMP5730.1
Vin (Min) (V) 10
Vin (Max) (V) 15
Vout (Nom) (V) 1.2
Iout (Max) (A) 3.8
Output Power (W) 4.56
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Buck- Synchronous

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVU587.PDF (756 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRAL0.PDF (108 K)

Detailed schematic diagram for design layout and components

SLVRAL1.PDF (28 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS546224.5-V to 17-V, 6-A synchronous SWIFT™ buck converter with hiccup current limit

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5730 Test Results Oct. 14, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos