PMP5748

LED Driver with 730mA @ 16 .. 32V and 9 .. 19V input voltage range

PMP5748

Design files

Overview

This design is a LED driver providing an ouput current of 730mA within an voltage range of 16-32V. The input voltage range is 9-19V.

Output voltage options PMP5748.1
Vin (Min) (V) 9
Vin (Max) (V) 19
Vout (Nom) (V) 24
Iout (Max) (A) .73
Output Power (W) 17.52
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Sepic- CCM

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUB08.PDF (422 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAS3.PDF (130 K)

Detailed schematic diagram for design layout and components

SLURAS4.PDF (19 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

Boost controllers (external switch)

TPS402114.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage

Data sheet document-pdfAcrobat PDF open-in-new HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP5748 Test Results Apr. 03, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos